San - Antimicrobial
Material de imanes
| Magnetic materials | |
![]() | Hard ferrite (HF) Hard ferrite Magnets (80% iron oxide) are made out by a sintering process. Like all ceramic materials, these magnets are very hard, brittle and virtually non-machinable. The magnetic adhesive force drops when the magnet is heated. |
![]() | AlNiCo (AN) Aluminium nickel cobalt AlNiCo magnets (mainly made out of aluminium, nickel, cobalt and iron) are the result of a sintering process or a casting process. These magnets are very hard and their material is very tough, but they can undergo also some machining processes. These magnets are generally used for applications in which the magnetic fi eld must remain as much static and stable as possible, even at high temperatures. |
![]() | SmCo (SC) Samarium cobalt SmCo magnets (mainly made out of samarium and cobalt) are the result of a sintering process. These magnets are very hard, brittle and virtually non-machinable. The magnetic adhesive force drops when the magnet is heated. |
![]() | NdFeB (ND) Neodymium iron boron NdFeB magnets (mainly made out of neodymium, iron and boron) are the result of a sintering process. These magnets are very hard, brittle and virtually non-machinable. The magnets made out of this material convey their maximum long-lasting magnetic power. The magnetic adhesive force drops when the magnet is heated. |
Comparison among different magnetic materials
| Material | Hard ferrite (HF) | AlNiCo (AN) | SmCo (SC) | NdFeB (ND) |
| Adhesive force | good | medium | strong | very strong |
| Max. working temperature * | ≈ 200°C | ≈ 450°C | ≈ 200°C | ≈ 80°C |
| Corrosion resistance | very good | very good | good | less good |
| Machinability | not possible | diamond cutting, grinding | not possible | not possible |
| Demagnetisation capability | moderate
by demagnetising field | easy
by demagnetisign field | very difficult
only by large demagnetising fields | difficult
only by large demagnetising fields |
| Price | molto ragionevole | alto | molto alto | ragionevole |
* The max. working temperature has to be kept only as a guide value because it also depends on the magnet dimensions.
-
General
-
1. Materiales plásticos
- 1.1 Resitencia mecánica
- 1.2 Resistencia térmica
- 1.3 Resistencia y dureza superficial
- 1.4 Resistencia a los agentes químicos
- 1.5 Resistencia a los agentes atmosféricos y rayos uv
- 1.6 Resistencia a la llama
- 1.7 Propiedades eléctricas
- 1.8 Acabado superficial y lavado
- 1.9 Cumplimiento de las normas internacionales
- 1.10 Competencia del departamento técnico de elesa
- 2. Materiales metálicos
- 3. Otros materiales
- 4. Tolerancias de mecanizado
- 5. Empuñaduras fijas
- 6. Precauciones para el montaje
- 7. Ejecuciones especiales
- 8. Colores
- 9. Valores de las pruebas
-
10. Tablas técnicas
- 10.1 Tablas de conversión
- 10.2 Agujeros cuadrados y ejes din 79
- 10.3 Chaveteros
- 10.4 Agujeros transversales
- 10.5 Roscados
- 10.6 Ip – clasificación de protección ip para carcasas
- 10.7 Mvk – fijación de los roscados mediante autopegado
- 10.8 Pfb – fijación de los roscados mediante acción de bloqueo
- 10.9 Aceros inoxidables
- 10.10 Aceros al carbono, aleaciones de cinc, aluminio y latón
- 10.11 Duroplastos: resistencia a agentes químicos
- 10.12 Tecnopolímeros y goma: resistencia a agentes químicos
-
1. Materiales plásticos
- Palancas ajustables
- Asa con acción neumática
- Graduaciones
- Controles giratorios
- Unidades de transferencia
- Rieles con rodillos modulares
- Niveles de burbuja
- Engranes dentados
- Antivibrador de goma
- Amortiguadores de vibraciones de alto rendimiento
- Muelles de poliuretano
- Imanes
- Elementos de nivelación
- Diseño higiénico
- Bisagras
- Abrazaderas neumáticas
- Indicadores de nivel eléctrico
- Abrazaderas de tubo din 3015
- Ruedas y rodajas
- Componentes para el vacío



