San - Antimicrobial
Novedades Elesa
-
13-may-2024
Premio Good Design® a la innovación M.2000-SWM
ELESA, leader in the design and manufacture of standard components for the mechanical industry, is proud to announce that its M.2000-SWM Handles with monostable switch and LED indicator light has been...
-
23-ene-2024
ELESA presenta el premiado sistema TCC: resistencia y versatilidad
Elesa, el líder mundial en componentes estándar para la industria mecánica, se enorgullece de presentar su premiada gama de abrazaderas para conexión de tubos. El sistema T...
-
21-dic-2023
Nuevos componentes de vacío ELESA para automatización
Los componentes de vacío ELESA (ventosas de vacío, soportes de ventosas y accesorios) representan la solución ideal para la manipulación de forma automática y segura...
-
21-dic-2023
Reemplazo de metales: innovación en SUPER tecnopolímero
Los nuevos vástagos roscados STP, diseñados para nivelación de equipos y maquinaria, están fabricados completamente de SUPER-Tecnopolímero, un material polimé...
-
19-dic-2023
ADI Design Index: ELESA M.2000-SWM seleccionado
Monday 6 November: the ADI Design Index 2023 selection presented in Milan the preselection for the Compasso d’Oro (Golden Compass), the prestigious and oldest Italian design award organised by A...
-
28-sep-2023
Visores e indicadores de nivel industriales ELESA
We design our sight glasses and level gauges for easy use, offering a simple design and requiring minimal training to operate. Operators can quickly and easily visually inspect fluid levels and access...
-
28-sep-2023
Componentes de diseño higiénico ELESA: redefiniendo higiene
Maximum cleanability and hygiene of the equipment and environment are the main requirements in the food processing sector where risk of contamination must be reduced for human health and safety. Howev...
-
12-sep-2023
Elementos de nivelación antivibraciones en SUPER tecnopolímero
ELESA offers a wide range of leveling feet which, thanks to the different combinations of production materials, shapes, and sizes, are widely used in various sectors for supporting machines or equipme...
-
03-jul-2023
¿Cómo funcionan las abrazaderas de palanca?
Toggle clamps are essential tools in various industries, such as carpentry, welding, and manufacturing. They provide a quick and efficient method for securing workpieces in a fixed position, ensuring ...