10.7 MVK – fijación de los roscados mediante autopegado

MVK - Fixing the threads by self-gluing.

(Coating with red microencapsulated hardener).

 

 

 

The glue is made up of a liquid plastic and a hardener contained in microcapsules of polymer coated with a red film visible on a part of the thread.

 

During the screwing operation, the capsules open under the pressure caused by the friction between the two threads. The liquid plastic and the hardener react chemically with one another to lock the thread in position.

The setting and positioning operations must be completed within a period of about 5 minutes, as the glue will start to set after about 10-15 minutes. An initial hardening sufficient to fix the thread is reached after about 30 minutes while complete hardening of the fixture will take place over a period of 24 hours.

The threaded element glued in this way may be unlocked by applying a torque equivalent to the one indicated in the table for each thread or by heating the element up to a temperature of over 180°C.

 

Threads free of oil and grease guarantee the maximum fixing effect of the glue. Elements treated with this glue may be stored for a period of up to 4 years, without any deterioration in their properties.

 

Threads with MVK microencapsulated glue are generally used on machines subjected to vibrations, in order to prevent spontaneous unscrewing.

 

The working temperature range is from -40°C to +170°C.

To order an article with microencapsulated glue, add the abbreviation MVK to the product description.

Example:

GN 615-M8-K-MVK