1. Materiales plásticos

DUROPLASTS: phenolic based (PF) thermosetting plastics that harden during moulding due to irreversible polymerization.

TECHNOPOLYMERS: thermoplastic polymer materials for technical use in which the chemical composition of the molecular chain provides a wide range of mechanical, thermal, and technological properties. The transformation process is based on the melting and subsequent hardening by solidification of the material in the mould. The material itself has a low environmental impact because it can be recycled (reversible solidification).

 

The main technopolymers used by ELESA

PA

Glass-fibre reinforced polyamide, with glass filler or glass micro-spheres or polyamidebased SUPER technopolymers

PA-T

Special transparent polyammide

PP

Glass-fibre reinforced polypropylene or with mineral fillers

POM

Acetal resin

PC

Special polycarbonate

PBT

Special polyester

TPE

Thermoplastic elastomer