San - Antimicrobial
General information
General information
The pneumatic fastening clamps (Misati patent) are used for locking mechanical parts to be processed or handled on jigs and brackets.
The main features of the pneumatic fastening clamps are:
- high clamping force;
- reduced size;
- low consumption of compressed air;
- reduced weight.
The fastening clamps are characterised by “a double effect” pneumatic cylinder which transmits a rotating movement to the clamping arm.
- Compressed air passage: when activated through the hole marked by the symbol “+”, the cylinder slides upwards thus reaching the locking position of the clamping arm (Fig.1). When activated through the hole marked by the symbol “-”, the cylinder slides downwards thus reaching the rest position of the clamping arm (Fig.2).
- Tightening momentum: the cylinders of diameter 20, 32, 40, 50 mm develop a tightening momentum between 60 Nm and 475 Nm, values higher than similar products on the market.
Under specific stress resistance tests, these fastening clamps showed constant performance for more than 20 million cycles.
-
General
-
1. Plastic materials
- 1.1 Mechanical strength
- 1.2 Thermal resistance
- 1.3 Strength and surface hardness
- 1.4 Resistance to chemical agents
- 1.5 Resistance to atmospheric agents and uv rays
- 1.6 Flame resistance
- 1.7 Electrical properties
- 1.8 Surface finish and cleanability
- 1.9 Compliance with international standards
- 1.10 Competence of elesa technical department
- 2. Metal materials
- 3. Other materials
- 4. Machining tolerances
- 5. Fixed handles
- 6. Assembly measures
- 7. Special executions
- 8. Colours
- 9. Test values
-
10. Technical tables
- 10.1 Conversion table
- 10.2 DIN 79 square holes
- 10.3 Keyways
- 10.4 Transversal holes
- 10.5 Threads
- 10.6 Ip – protection classification for cases
- 10.7 MVK – fixing the threads by self-gluing
- 10.8 PFB fixing threads by means of locking action
- 10.9 Stainless steels
- 10.10 Carbon steels, zinc alloys, alluminium and brass
- 10.11 Duroplasts: resistance to chemical agents
- 10.12 Tecnopolymers and rubbers: resistance to chemical agents
-
1. Plastic materials
- Adjustable levers
- Handle with pneumatic drive
- Graduations
- Rotary controls
- Ball transfer units
- Modular roller tracks
- Level bubbles
- Spur gears
- Rubber buffers
- High performance vibration dampers
- Elastomer springs
- Magnets
- Levelling feet
- Hygienic design
- Hinges
- Pneumatic fastening clamps
- Electrical level indicators
- DIN 3015 tube clamps
- Castors and wheels
- Vacuum components