San - Antimicrobial
Hinges for door adjustment
Hinges for door adjustment
A range of door hinges made of different material combinations: technopolymer, SUPER-Technopolymer, or die-cast zinc alloy. Our CFR adjustable hinge has plugs that compensate for small misalignments of the door. During assembly, you can choose the appropriate position of the plugs to obtain the perfect door alignment both vertically and horizontally.
Special knurling on the back surface of the dowels and the body of the hinge help to maintain position when fitting the hinge. We also offer offset hinges with an adjustable pivot pin. That allows you to correct any misalignments between the door and the frame. The door hinges can be mounted to open on either side.