San - Antimicrobial
Technopolymer casters and wheels
Technopolymer casters and wheels
Elesa offers a wide selection of plastic wheels and casters. Our technopolymer wheels are ideal for use in humid environments, in the presence of highly aggressive chemical agents, and are designed for handling on smooth surfaces.
The wheels are available with fixed or rotatable support plates according to the material and capacity: steel plates for medium-heavy loads with a dynamic range of up to 7300N (1,641 lbf), welded steel plates for heavy loads with a dynamic range of up to 9000N (2,203 lbf) and AISI 304 stainless steel plates for applications requiring high standards of hygiene and resistance to frequent cleaning. The treads of the plastic industrial wheels exhibit excellent resistance to wear and tear.