San - Antimicrobial
Arm hand wheels
Arm hand wheels
Arm hand wheels offered in duroplast or technopolymer come with two, three or four arms. The three-arm handwheel arranged at a 120° angle allows the operator to maintain optimal grip position and ensures ease of use.
The large diameter wheels of the Ergostyle® line are characterized by rounded ergonomic lines that offer an excellent level of hand safety. They are also available with a cap in the 7 Elecolors® to give the equipment a uniform look. The possibilities of color allow the component to better adapt to the hue of the equipment for which it is intended, in addition to enhancing the quality and the final value.