San - Antimicrobial
Polyurethane casters and wheels
Polyurethane casters and wheels
Elesa offers a wide range of injection molded polyurethane wheels or casters for manual or mechanical handling on smooth surfaces, also available in ESD Protected environments.
The body of the wheels for industrial trolleys/dollies can be polymer, aluminum, or cast iron. Supports with a fixed or rotating plate are available in different materials for medium-heavy, heavy, or extra-heavy loads.
Our industrial wheels are available with or without brakes. The stainless steel variant is ideal for use in regulated segments where the use of corrosion-resistant materials is reequired.
Cast polyurethane generally has good elasticity characteristics combined with medium-high levels of mechanical resistance to compression and traction. Injected polyurethane wheels, on the other hand, generally have lower elasticity characteristics and higher hardness.