San - Antimicrobial
Rapid levels
Rapid levels
Float level switches are used on tanks to detect the predefined liquid level limit (minimum or maximum), depending on the application requirements. By simply disassembling the dipstick float and cutting the dipstick exactly where needed, it is possible to define the most accurate set point.
To ensure utmost safety, the electrical components are separated from the tank and perfectly sealed by ultrasonic welding. Free from magnetic parts, the float is integral to the dipstick making this level indicator ideal for use in tanks containing dirty liquids, water, oil, coolant oil, ferrous metal parts, or foams.
The main applications are the production processes of the pharmaceutical, chemical, and food industries. The operation of the level switch is independent of the electrical conductivity. Upon request, special executions can be supplied, for example: different materials for use with particularly aggressive fluids, dipsticks of different lengths, double dipstick and double float for double min / max reading.