Visually Detectable
DETECTABLE TECHNOPOLYMER RAL 5005 “SIGNAL BLUE”
Standard components are made of “Signal blue” (RAL 5005) technopolymer and crafted using AISI 304 stainless steel inserts. This shade of blue is easily detectable and recognizable to the human eye thanks to the specified nature of the color and the fact that it is naturally absent in the environment in which these components are used. The material is suitable for contact with food (FDA CFR.21 and EU 10/2011) and is in full compliance with international regulations, contributing to increased levels of safety in food production processes wherever applied.
Compliance with FDA regulations affords an additional, higher level of protection, preventing against the risk of contamination when components are used in the following applications:
- Machines for the food industry
- Pharmaceutical equipment