San - Antimicrobial
Clamps for rotational molds
Pneumatic toggle clamps allow mechanical locking by actuating a pneumatic cylinder with compressed air. These clamps are characterized by a steel body in different finishes.
The pneumatic fastening clamps are characterized by a high clamping force, compact size, minimal consumption of compressed air, and reduced weight. This series can easily be completed with standard accessories to function properly. They are also designed to be easily disassembled to allow the replacement of both the pneumatic and mechanical parts.
Additionally, the heavy series is designed for easy disassembly. In fact, fixing by rotation allows the clamping lever to be disassembled and modified so that it can be adapted to different applications. The use of a magnetic cylinder, equipped with relative proximity switches, provides electrical command and / or control pulses.