San - Antimicrobial
Technical data for ball transfer units
The ball transfer units consist of a metal or plastic body within which a main ball, supported by other smaller balls, facilitates the movement in any direction of loads applied on flat surfaces (e.g. conveyor belts).
Choice of the ball transfer unit
To choose the proper ball transfer unit for a conveyer track, both weight and dimension of the load to be carried must be taken into consideration.
The max distance “a2” between the ball transfer units (on a plane surface) is obtained by dividing the smaller load dimension to be conveyed (a1) by 2.5.
This calculation (based on an elementary geometry principle) guarantees that a load is always supported by at least 3 ball transfer units, thus preventing it from tipping over.
As far as the weight is concerned, as the load is supported by at least three different ball transfer units, each of them would bear a third of the total weight (the total weight divided by three).
It may be equal or lower than the max load capacity values showed in the table for every unit.

Speed and friction
The permissible conveying speed is 2 m/sec. With speeds higher than 1 m/sec., according to the dimensions of the ball transfer units, a rise in temperature, in proportion to the dimensions of them, could occur owing to the increase of the rotation speed of the support balls.
The friction value of the ball transfer units, at a speed of 1 m/sec., is 0.005 μ. This value depends, however, on the application and it could be subject to several variables.
Lubrication of the balls is recommended for the transfer elements with a metal body to prevent corrosion, even though some applications may not require it.
On the contrary, for the transfer elements with a plastic body, it is not necessary to use lubricants and greases because they are made of self-lubricating materials, resistant to corrosion.
-
General
-
1. Plastic materials
- 1.1 Mechanical strength
- 1.2 Thermal resistance
- 1.3 Strength and surface hardness
- 1.4 Resistance to chemical agents
- 1.5 Resistance to atmospheric agents and uv rays
- 1.6 Flame resistance
- 1.7 Electrical properties
- 1.8 Surface finish and cleanability
- 1.9 Compliance with international standards
- 1.10 Competence of elesa technical department
- 2. Metal materials
- 3. Other materials
- 4. Machining tolerances
- 5. Fixed handles
- 6. Assembly measures
- 7. Special executions
- 8. Colours
- 9. Test values
-
10. Technical tables
- 10.1 Conversion table
- 10.2 DIN 79 square holes
- 10.3 Keyways
- 10.4 Transversal holes
- 10.5 Threads
- 10.6 Ip – protection classification for cases
- 10.7 MVK – fixing the threads by self-gluing
- 10.8 PFB fixing threads by means of locking action
- 10.9 Stainless steels
- 10.10 Carbon steels, zinc alloys, alluminium and brass
- 10.11 Duroplasts: resistance to chemical agents
- 10.12 Tecnopolymers and rubbers: resistance to chemical agents
-
1. Plastic materials
- Adjustable levers
- Handle with pneumatic drive
- Graduations
- Rotary controls
- Ball transfer units
- Modular roller tracks
- Level bubbles
- Spur gears
- Rubber buffers
- High performance vibration dampers
- Elastomer springs
- Magnets
- Levelling feet
- Hygienic design
- Hinges
- Pneumatic fastening clamps
- Electrical level indicators
- DIN 3015 tube clamps
- Castors and wheels
- Vacuum components