San - Antimicrobial
Duroplast casters and wheels
A new family of Duroplast wheels, that uses phenolic based (PF) thermosetting plastic which hardens during molding due to irreversible polymerization, are resistant to temperatures up to 572°F.
The Duroplast wheels are, therefore, suitable for use in food industries, cooking ovens, and the baking segment.
A zinc-plated or AISI 304 stainless steel fixed or turning plate bracket is designed to withstand loads up to 2000N (449lbf) is available with or without brake. Stainless steel industrial wheels are suitable for use where the use of corrosion-resistant materials is mandatory.