San - Antimicrobial
Spoked hand wheels
Spoked hand wheels
A wide range of spoked handwheels, diameters from 80 to 400 mm and hubs with or without hole, to meet the most varied demands of the market thanks to the variety of production materials available.
In this range there are spoked hand wheels in:
- technopolymer
- duroplast
- stainless steel
- aluminium
- in cast iron
- in steel
In addition to the handwheels crank for use in more traditional sectors, such as machine tools, within the family of these maneuvering hand wheels we find some solutions to meet specific application needs. For example, spoked handwheels with the body and handle in polymer FDA certificate (U.S. Food and Drug Administration).
Solid section with the absence of rear recesses and stainless steel inserts give maximum cleanability making the handwheel particularly suitable for applications on machines and equipment in environments requiring corrosion-resistant materials such as food, pharmaceutical and medical, subject to frequent cleaning. In the catalog, we also find handwheels with metal parts designed to be subsequently processed according to specific application needs.
The handwheel cranks of this group come:
- Without handle
- With fixed handle
- With revolving handle
- With folding handle
- With safety away handle
For some of the available spoked handwheels, it's also possible to change the color of the boss cap according to specific needs by choosing a color from the 7 Elecolors® colors.
In the Elesa catalog you can also shop Ganter spoked hand wheels.