San - Antimicrobial
Rubber casters and wheels
Rubber casters and wheels
Elesa manufactures rubber wheels with a central body made of plastic or aluminum suitable for use in humid environments and in the presence of medium-aggressive chemical environments. Thermoplastic rubber wheels are available for use in interior environments with delicate flooring. Elesa elastic rubber wheels can be matched to a fixed or rotatable support plate in steel for medium-heavy loads, with a dynamic range of up to 5000N.
These rubber industrial wheels are also supplied with fixed or rotatable steel sheet support plates for light loads, with a dynamic range of up to 2250N. Also twin wheel casters, thanks to optimized dimensions, require minimal space while offering maximum ease of use. Wheels with hubs with ball bearings are an Ideal solution for heavy loads and continuous moving requirements.