Leveling feet
Elesa offers wide range of leveling feet made with many different base/stem and materials combinations. Plastic bases (technopolymer) are available with the original Elesa design, which improves the aesthetic and facilitates cleaning. The technopolymer bases can be mounted in combination with stems with a galvanized or AISI 304 stainless steel joint. Also available is a series of leveling feet with a base that is specially designed for ground mounting.
The adjustable feet are available with or without a no-slip disk NBR rubber applied to the base to ensure perfect anchoring and prevent separation in the case of vibration during transport or while being mounted to the floor. Additionally, this product family has several different models of adjustable leveling feet with a base and galvanized steel or stainless steel AISI 303 stems with different sizes and threads. Stainless steel allows the use of these elements in applications where hygiene or regulations require corrosion resistance.