San - Antimicrobial
Linear actuators and accessories
Linear actuators and accessories
Linear actuators, in steel, are ideal for applications in various markets: from automotive to the food and medical industries, but also for agricultural and construction machinery.
The linear actuators can be assembled using the different types of connectors.
To measure the movement and establish position of the sliders, Elesa offers the DD52R and DD51 digital position indicators.
Special lengths, guide tubes in stainless steel or laser engraved precision graduations are all available on request. The range of linear actuators and clamp connectors is completed with connection terminals for linear actuators available in aluminium with epoxy resin coating, black colour or in stainless steel. By tightening the guide the actuator cursor can be locked in the final set position.
Special executions on request
- Linear actuators in different lengths
- Linear actuators with AISI 304 stainless steel guide tube
- Linear actuators with two separate worm screws
- Linear actuators with worm screw protruding on both ends
- Guide tubes with laser engraved precision graduations
In the Elesa catalogue you can also shop Ganter linear actuators.