San - Antimicrobial
Cylindrical retaining magnets
Cylindrical retaining magnets
A rich selection of cylindrical magnets offers solutions to permanent fixing problems in different application areas. The range includes: cylindrical magnets with steel containment body, galvanized or color lacquered; with sandwich configuration of the poles, and a brass containment body. This magnetic system configuration delivers maximum permanent power, even with the smallest workpieces.
Different construction materials (ferrite magnets, aluminum, nickel, cobalt magnets, samarium cobalt magnets, and neodymium iron boron) offer specific values of attraction strength, resistance to temperatures, corrosion, workability, and the possibility of demagnetization. Because of their structure, these industrial magnets only have one attraction surface that concentrates all the magnetic energy. The effect in space of the magnetic field is limited by a shielding system, which results in the surrounding objects not being magnetized.