Control knobs
Control knobs
Plastic knobs or metal knobs, with or without flanges, are available with indexes or graduations. The adjustment knobs are available in standard, knurled, grooved, stamped, or lobe versions. The series of knurled knobs from the original Elesa design was awarded by the international IF Design Award jury.
Different types of mounting options are available, including grub screw, roll pin, or keyway. The control knobs are used to make adjustments of machine shafts in both directions while maintaining position even when subjected to vibration. The locking system prevents uncontrolled movement and is a safety factor. Also offered is the EGK, which is an ergonomic knob of the SOFT line. This is perfect for use when maximum grip is necessary even in the presence of oils, grease and sweat from the hand.