San - Antimicrobial
Grub screws with retaining magnet
Grub screws come in class 5.8 (tensile strength 500 N / mm2 galvanized steel. The screws with neodymium, iron, boron magnet (NdFeB) resist temperatures up to 80 ° C (176° C). Grub screws with magnets are shielded magnetic systems with high performance. Magnetic screws are generally used for fixing work-in-progress. The locknut can be used to secure the screw after positioning. The screws are shielded magnetic systems that are generally used for maintaining metal parts to be worked on in position.