San - Antimicrobial
Hinges for narrow jamb
Hinges for narrow jamb
Hinges for Narrow Door Jambs: Secure and Reliable Solutions by Elesa
Recognizing the specific needs of narrow doors and frames, Elesa offers a range of hinges explicitly designed for narrow door jambs. Our selection includes joints with varying hole sizes, ensuring a secure and reliable solution for any narrow jamb application.
Our range of door hinges for narrow jambs is available in durable technopolymer or aluminum, with a rotation pin made of AISI 303 stainless steel. The CFD hinges are composed of two different size bodies—one large and one narrow—making them ideal for structures with thin frames or doors.
Each product code of our thin door hinges comes with two critical values: the maximum working load, which ensures the hinge operates safely under a specified force, and the breaking load, which indicates the point at which the hinge's plastic material may fail.
For those seeking high-quality door hinges tailored to narrow door jambs, Elesa provides the perfect solution. Explore our range to find the best hinges and joints for your narrow door jamb needs.