San - Antimicrobial
Lock pins
Lock pins
In the range of positioning components Elesa also offers locking pins made of galvanized steel or stainless steel, ideal for rapid fastening between components or workpieces, in particular when they have to be continuously removed and repositioned.
The pins are available with different types of handles with or without a button. The handles can be three lobed, with a t-handle, with a knob, or with extraction ring. The different types of lock pins have been designed to satisfy the most varied applications even in tight spaces. The range is completed by the available accessories: flexible ball chains, retaining cables, and spiral retaining cables.