San - Antimicrobial
Toggle-Joint Mechanisms For Versatile Requirements
Toggle-joint mechanisms
Elesa toggle-joint mechanisms are versatile components that can be used in many applications.
Made from durable phosphated, ground, and hardened steel, they are components that are necessary across many industrial sectors. Their reliability has been certified over one million testing cycles.
By manufacturing these components using high-quality steel, we have produced toggle clamps that can withstand medium to heavy loads. They are especially suited to applications which require high clamping torque and repetitive movements. Such uses include:
- Welding jigs
- Carpentry works
- Moulds
At Elesa we understand that different operators across different industries have varying needs. Whatever your clamping requirements, our superior toggle-joint mechanisms can be welded together to create a customised toggle clamp that is able to perform exactly how you need it to.
Our mechanisms are characterised by specifications that assist you in clamping workpieces. The toggle lever is able to open to free the work surface, so that the workpiece can be extracted and placed in the equipment without difficulty. When the pins are aligned, the maximum clamping force is reached. If when clamping, the dead point of the lever is exceeded by a certain limit, the clamping lever stops with a fixed stop, reaching a safe and irreversible tightening.
Alongside our toggle mechanisms, we supply a selection of compatible accessories that offer additional functionality to optimise the use of our components.
ALL.I
Our ALL.I accessory is a handle made from phosphated weldable steel and coated in red polyurethane. This handle is ergonomically designed to provide safety and comfort to the operator.
ALL.LC
These control levers are compatible with our toggle joints and are made from weldable steel.
ALL.LS
Our clamping levers provide even better grip and impart greater torque when clamping. They are made from weldable steel to optimise the use of Elesa toggle mechanisms.
ALL.LM
Designed to improve efficiency and reduce vibration and noise, these bushings are a useful addition to our toggle mechanisms.
ALL.PB
Manufactured from strong weldable steel, these bases provide an ideal platform for our toggle mechanisms.
For the full range of Elesa toggle mechanisms and accessories, visit our online catalogue.