SELF-SANITISATION AGAINST BACTERIA AND FUNGI
MGB.L Toggle-joint mechanisms
Steel
Material
Phosphated weldable steel.
Rotating pins
Ground, phosphated and hardened steel.
Support bushings
Ground, phosphated and hardened steel.
Adjusting screw and nut
Zinc-plated steel.
Features and applications
MGB.L toggle-joint mechanisms are suitable for a wide range of applications as different parts and accessories can be welded together to create a customised toggle clamp that is able to satisfy all clamping requirements.
High-quality materials make Long Life series toggle clamps suitable for medium to heavy loads on welding jigs, carpentry works, moulds and in general whenever high clamping torque and repetitive movements are required.
Certified for 1.000.000 cycles.