San - Antimicrobial
Electrical Level Indicators
Electrical level indicators
Within our range of Elesa electrical oil level indicators are standard components that allow the operator to gauge the oil level inside industrial equipment such as:
- large tanks
- gearboxes
- reservoirs
Our range includes a number of electrical oil level gauges made from technopolymer and stainless steel. We supply components with varying specifications, sensors, and probes. Unlike manual indicators which require the operator to take a visual reading of the oil level, these electrical counterparts generate an electric signal when the oil level drops to a minimum, as well as an analogic electric signal of the oil temperature.
HCV
These components have been finished with ultrasound welding to guarantee a perfect seal. As the connector output is on the side of this indicator, there is a minimised level of intervention of the sensor.
This indicator features a lens effect which allows for better visibility of the fluid level even from side viewing positions.
The HCV range includes indicators with minimum level electrical sensors, maximum level electrical sensors, and temperature probes.
HCX
Made entirely of different transparent plastic materials, our HCX series of oil electric level indicators include sensors for level control and sensors or probes for temperature control. They guarantee a 180° visibility of the measured fluid and are also assembled using an ultrasonic welding process to offer a perfect seal.
The lenticular visor amplifies the visibility of the level and facilitates the temperature reading.
HCK
In laboratory tests, HCK indicators showed resistance to oils of temperatures up to 23°C. These indicators can be supplied with a column level window in transparent methylmatacrylate for use with temperatures of maximum 70°C.
HCY
Available with minimum level electrical sensor or both minimum and maximum level electrical sensor, our HCY range is made from highly shock-resistant technopolymer. These indicators feature a right side connector output that protects against water sprays.
You can find the full range of electrical oil level indicators in the Elesa catalogue.