San - Antimicrobial
Lift-Off Hinges for Swift Removal when Required
Lift-off Hinges
Working in industrial environments can mean frequent removal and installation of covers, doors, and panels for maintenance and repair. To simplify this process, we host a selection a lift-off hinges that are made up of two parts to allow for the swift removal of the door. When the door or panel is opened, the top part of the hinge lifts away from the bottom half.
These hinges are comprised of a male leaf with an attached pin and a female leaf with no pin.
This product range features components with a M5 threaded screw, and blind holes and pass-through holes of the following diameters:
- 4mm
- 5mm
- 6mm
- 8mm
Our CMMY and CMN hinges are made from die-cast zinc alloy. The matte black CMMY is available with the pin fixed to the right or left body, and CMN products come in a black or light grey finish.
We are committed to following the latest advancements in technology to manufacture our standard components, and so we are pleased to use SUPER-technopolymer in our selection of hinges. SUPER-technopolymer is a quality plastic with unique characteristics that make it a great alternative to metal. Boasting high mechanical performance and corrosion resistance, this wonder material is lightweight and non-magnetic and used to create our CFGY and CFMY products. This material possesses high rigidity and can withstand heavy loads.
These hinges feature pass-through holes for countersunk head screws and are available with the rotation pin fitted on the right or left hinge body.
To help you find the hinge you need, our online catalogue features guidelines for the correct application of plastic hinges. This contains information about our thorough resistance tests and a guide to checking hinge suitability. You can find this and our Elesa lift-off hinges within the hinges and accessories section of our catalogue.