San - Antimicrobial
Tube Connectors for Linear Actuators
Tube connectors for linear actuators
Linear actuators convert rotational motion of an AC or DC motor into linear—or straight—push/pull movements. They are ideal for all types of applications which require the tilting, lifting, pulling, or pushing of objects with pounds of force.
To assist with these operations, we provide linear actuators and clamp connectors within the connecting clamp family of the Elesa catalogue.
Pivoting connecting clamps
Our aluminium GN 273.1 and GN 274.1 clamps are finished in a matte black epoxy resin coating. Suitable for matching with actuators, they are available in the following standard executions:
- Without sliding bushing (GN 273.1-B)
- With polyamide based or polytetrafluoroethylene based technopolymer sliding bushing (GN 273.1-G)
- Without centering ring (GN 274.1-OZ)
- With embossed centering ring (GN 274.1-MZ)
- With embossed toothing (GN 274.1-AV)
- With flush toothing (GN 274.1-IV)
Two-way connecting clamps
These clamps are made from aluminium and stainless steel. Designed for pairing with actuators, they are available in the following standard executions:
- Without sliding bushing (GN 131.1-B-B)
- With polyamide based or polytetrafluoroethylene based technopolymer sliding bushing (GN 131.1-G-B)
Connecting clamps with mounting base
Available in versions of aluminium and stainless steel, these connecting clamps with mounting base can be affixed to the actuator surface.
Connecting clamps with base
These aluminium clamps complete with base can be matched with Elesa square actuators, product number GN 291.1. The actuator positioning can be adjusted by clamping the base guide holes.
Bases for linear actuators
In either aluminium or stainless steel variations, our bases for actuators are available:
- Without sliding bushing (GN 162.1-B and GN 163.1-B:)
- With polyamide based or polytetrafluoroethylene based technopolymer sliding bushing (GN 162.1-G and GN 163.1-G)
Our stainless steel and aluminium T-shaped connecting clamps are available with the following standard executions:
- Without sliding bushing (GN 192.1-B-B)
- With polyamide based or polytetrafluoroethylene based technopolymer sliding bushing (GN 192.1-G-B)
In the Elesa catalogue you will find the full range of Elesa linear actuators and clamp connectors alongside Ganter tube connectors for actuators.