San - Antimicrobial
Tubular Handles in Multiple Variations used for Heavy Duty Opening and Closing
Tubular handles
Our range of tubular handles are an example of Elesa’s commitment to versatile components that fit seamlessly into any industry. Commonly used for the manoeuvring of heavy doors, they are also suitable for use as handrails.
We supply handles that suit three types of assembly: blind holes, pass-through holes, and threaded screws. Our handles are made from the following high-quality materials:
- Aluminium
- Technopolymer
- Stainless steel
Elesa lift and pull handles are available with or without plastic or metal side supports. These are matched with tubes in the following different versions: anodised aluminium, epoxy coated and stainless steel. Our versions without side supports are also available in double curve.
Elesa are committed to providing modern solutions that put the user first. This is acknowledged across the industry as we remain a trusted supplier of standard components. One of our finest achievements is the Ergostyle range which combines exceptional productivity with elegant style. In recognition of our success with our technopolymer ETH tubular handle, we were awarded the IF Design Award and the Red Dot Award for best industrial design and functionality combination. This component is available in aluminium with screw covers in one of our seven ELECOLORS. This design element makes these handles ideal for many purposes as you can use our built-in colour coding system to differentiate between functions.
Elesa tubular handles feature contemporary designs without any protrusions or recesses to make for a solid, reliable component. To ensure maximum safety for the operator, handles include an anti-rotation system of the tube.
We are passionate about providing a wide range of handles with various features. In our catalogue you will find handles that:
- Are adjustable
- Feature inclined shanks
- Are suitable for electrical insulation
Alongside a wide variety of Elesa tubular handles, you can also peruse our selection of accessories. These include intermediate shanks, spacer sleeves, and closing caps.