San - Antimicrobial
Adjustable Hinges Featuring Changeable Inserts
Adjustable Hinges
At Elesa we are committed to manufacturing standard components that deliver excellent long-term results. Hinges are important elements used in vast amounts across a range of industries, but they can fail over time. Uneven settling and heavy doors can pull on the joint, causing issues with the door sticking. Our adjustable hinges are the perfect solution to this common issue. Featuring changeable inserts, these joints allow for compensation of minor misalignments. When assembling the door, you do not have to settle for anything less than perfect as you can choose the most appropriate insert positioning to achieve your desired alignment.
Made from high quality technopolymer, die-cast zinc alloy, and aluminium, these hinges are available in the following assembly types:
- Pass-through holes
- Threaded screws
- Blind holes
- Blind holes – threaded screws
Our hinges with adjusting inserts and slotted holes are made using technopolymer: a corrosion-resistant material that can withstand several cleaning cycles even when treated with solvents and detergents. Unlike metal, it is non-magnetic and so can be used on any surface with complete peace of mind. This material is the latest advancement in engineering technology with wonderfully unique characteristics which make it a viable alternative to the use of metal components in the workplace. We have combined cutting-edge specifications with aesthetic excellence to produce bearings that look good and perform excellently.
Also in our range of technopolymer components are lift off hinges which have been created with an Elesa patent to bring a reliable solution to your workplace. Available in an offset or in line design, they can be to adjust possible misalignments between the door and its frame. Our in line lift-off hinges are available with a M5 threaded screw.
The hole sizes on our range of hinges include 5mm, 6mm, and 6.5mm.
You can find the full series of Elesa adjustable hinges as well as guidance on choosing the right component in our online catalogue.