San - Antimicrobial
Quick Release Pins for Simple Fastening and Aligning
Quick release pins
The Elesa range of indexing and positioning elements include quick release pins for use in the fastening, locating, and aligning of workpieces. Once the fastening pin is inserted into the application, the location pin can only be removed once the user depresses a button on the top of the T Handle or Recessed Grip. Once the button is depressed, two balls are released at the base of the pin into the shank. This then allows the user to freely insert and remove from the hole.
These hand operated fasteners are ideal for quick fixation between components or parts to be machined, in particular when they have to be continuously removed and repositioned. As such, they can be used to quickly remove equipment from military vehicles, aircraft and helicopters as well as high performance applications such as sportscars and yachts. To ensure these pins are suitable for use in a wide range of environments, we have used top quality galvanised steel and stainless steel in the manufacturing process. These durable, easy to clean elements are particularly ideal for use in areas such as food or pharmaceuticals.
In our catalogue you will find a series of pins with varying specifications to suit all needs. The Elesa quick release pin is available with different types of handle, and with or without button. We supply a range of plunger diameters including:
- 5mm
- 6mm
- 8mm
- 10mm
- 12mm
- 16mm
- 20mm
- 25mm
Elesa are passionate about providing a choice of products to enable you to make an informed decision. We recognise that one size fits all is not always the case, and we cater to your individual operating preferences. The handles on our pins can be three lobes, two fins, with knob or with extraction ring. We host a wide-ranging series to satisfy the most varied applications.
You will find the full range of Elesa quick release pins in our catalogue alongside our ball chains, lock pins, ball lock pins, fixing plates, assembly pins, and retaining cables, chains, and rings.