San - Antimicrobial
Clamping Handles and Locking Levers for Adjusting Applications
Clamping handles and locking levers
Elesa adjustable handles and locking levers are specially designed to work where there is limited space for turning levers. Our handles are used for adjusting operation parts across many environments. They are made from high-quality materials including:
- Technopolymer
- Stainless steel
- Die-cast zinc alloy
- Steel
When designing our products, your safety and comfort are at the forefront of our minds. Elesa levers with operating buttons provide a point of support for the thumb of the operator's hand for lifting the handle. We also supply safety adjustable handles with a unique mechanism that rotates in the case of accidental shocks, without affecting the clamping action.
Our components are unique to traditional handles in that they are tightened by pressing on the lever. Once you have finished the rotation, simply release the handle and return the lever to the neutral position. We feature handles with either a blind hole or threaded screw.
To cater to your engineering needs, we host levers of lengths from 20mm to 150mm. Our hole sizes are 5, 6, 8, 10, M3, M4, M5 and M6, while our threaded screw sizes range from M3 to M20.
Our handles are durable, hard-wearing and comfortable to use. The Elesa range features different styles and shaped handles for all needs. Our stainless steel products are ideal for food and medical industries where a high level of hygiene is required. The GN 305 selection are certified to meet health and safety guidelines, as the lever is protected against cracks and adhesion of dirt. Similarly, we supply technopolymer handles with antimicrobial protection that prevents the production of bacteria and fungi on the product surface. These components are especially suited to hospital equipment, food processing machines, pharmaceuticals, and urban and public fittings.
Browse our extensive online catalogue and discover that whatever your industry, we have a host of adjustable handles for you.