San - Antimicrobial
Gravity Position Indicators for Precise Control
Gravity position indicators
At Elesa, we strive to provide you with a host of options so you can find everything you need in one place and make an informed decision on the component you are after.
In our catalogue you will find a range of expertly-designed gravity position indicators made with different materials and with varying features. These indicators are suitable for the adjustment of various machine functions, giving you precise control when operating linear movements or rotations. Thanks to our expert design, you can regulate flows, capacities, strokes or variable speed drives with ease. The efficient Elesa catalogue lists our range according to the type of reading provided and the type of operation so you can find the component that meets your needs.
To provide accurate readings, they are suitable to be mounted on control spindles that have a horizontal or maximum 60° inclined position. The reading of gravitational indicators can be analogue or analogue-digital and we supply indicators for both preferences. The ultrasonic welded windows, made from glass or technopolymer, are sealed to be chemical-resistant and meet IP65 protection standards.
Elesa are passionate about creating genuine products that deliver the best results. Depending on your needs, you can opt for a traditional analogue position indicator, or a digital-analogue position indicator that merges old and new. Elesa gravity position indicators are available for all standard ratios ranging from 2 up to 200, in both configurations with clockwise and anti-clockwise graduations. If you require extra features, simply let us know. We can provide special dials with marks or customised graduations are upon request.
The position indicators with gravity positioning are available in a choice of two materials:
- polymer
- stainless steel
They can be combined with handwheels or knobs for coupling to the drive shaft, and you will find a range of compatible handwheels in our extensive catalogue.