San - Antimicrobial
Flat Magnets in a Variety of Materials
Flat magnets
Within the industrial magnets section of our catalogue, you will find a rich selection of flat retaining magnets. These standard components are a perfect solution to your permanent fixing problems and can be used across a wide range of industries. Our selection of flat magnets are finished with the following quality materials:
- steel
- stainless steel
- technopolymer
Using these excellent materials coupled with ferrite magnets, aluminium nickel cobalt magnets, cobalt magnets, and neodymium iron boron magnets means that we can deliver durable and reliable retaining magnets that you can rely on.
Our RM series includes magnets of various styles to meet your engineering needs. Within our range are flat retaining magnets with threaded pin, threaded hole insert, and pass-through hole, and with female or male thread.
Alongside our standard flat retaining magnets, we also supply retaining magnets for cables and flat rectangular retaining magnets. Our RMW retaining magnets for cables are generally used to organise the cable path along the surface of machinery. They are ideal for use on sensitive surfaces, thanks to their elastomer surface which increases the friction coefficient when lateral retaining forces are present to provide better adhesion.
Our RMS series of flat rectangular retaining magnets features black or white magnets, so you can choose the component that will increase the aesthetic value of your equipment. These magnets are finished with a non-slip coating and are available with either one or two threaded blind holes for simple installation. High performing on sensitive surfaces, this series can withstand temperatures up to 80°C.
If you are keen to add a pop of colour to your workspace, our RMT-DP range is perfect. These magnets are encased in a housing made from one of six coloured translucent technopolymer. A neodymium- iron-boron retaining magnet sits inside a bright polymer case in colours of blue, red, orange, neutral, yellow, and green. The shape of these magnets allow for easy removal from metal surfaces. As well as supplying these magnets in the standard six bold colours, we can accommodate special executions on request. Get in touch and we can customise the technopolymer housing with other colours, and graphic symbols, marks or writings for a personalised component that seamlessly blends with your work environment.
For the full range of Elesa flat magnets and accessories, take a look at our extensive online catalogue.