San - Antimicrobial
Handles with Electric Switch and Visual Indicators
Handles with electrical switch
If you are looking for a handle with more functionality than our static components, then look no further than our range of handles with electrical switch.
Our electrical handles are ideal for mounting on machine doors or protection systems. Machine protection is crucial to avoid catastrophic equipment damage and equally devastating expensive loss of production. Our handles can provide safe and simple solutions that work alongside your equipment. With configuration, they can provide a safe visual indicator of the switch status. Apply external logic and you can enable the handle to display a red light when the machine is in operation. The device of selected functional handles is made up of a normally open contact (NO) and a normally closed contact (NC). The operator can request access to the protected area by pressing the button, activating the green light. These handles are an exemplar of the Elesa combination of ergonomics, functionality, compactness and safety.
Our range of handles are available in the following styles:
- tubular and bridge styless
- single or double switch
- monostable or bistable switch
- tubular handle with safety switch
- tubular handle with emergency push button
- tubular handle with LED to indicate the status of the machine
Our black and silver handles are available with hole centre distances of between 132mm and 300mm, and hole sizes of 8mm, 8.5mm and M6. We also supply handles with left side, right side, and back output to suit a number of applications. Depending on the assembly requirements of your equipment, you can choose from handles with blind holes or pass-through holes.
When manufacturing standard components, your varied needs are our top priority. We only ever use quality materials and design processes to result in products that are durable and reliable. Made using quality aluminium, technopolymer, and stainless steel, Elesa handles with electrical switch will fit seamlessly into any industry.