MGC.L Toggle-joint mechanisms

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Phosphated weldable steel.

Rotating pins

Ground, phosphated and hardened steel.

Support bushings

Ground, phosphated and hardened steel.

General information

Features and applications

MGC.L toggle-joint mechanisms are suitable for a wide range of applications as different parts and accessories can be welded together to create a customised toggle clamp that is able to satisfy all clamping requirements.

High-quality materials make Long Life series toggle clamps suitable for medium to heavy loads on welding jigs, carpentry works, moulds and in general whenever high clamping torque and repetitive movements are required.

Certified for 1.000.000 cycles.

MGC.L - Toggle-joint mechanisms 
Accessories

Accessories on request

ALL.

  • Handle;
  • control lever;
  • clamping lever;
  • sleeve;
  • base.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.