San - Antimicrobial
Connecting Clamps with Tubes for Modular Structures
Connecting clamps for tubes
In our range of Elesa connecting clamps for tubes are a wide selection of components for the construction of modular structures. We supply tube connectors for square or round cross-section tubes as well as connection clamps for Ganter pipes. These elements are ideal for protective devices, barriers, housings, and frames of any type.
Reliable connection parts for thick and thin walled pipes of different materials, our connecting clamps are made using the following:
- Aluminium
- Stainless steel
- Technopolymer
Connecting clamps are versatile components that can be employed in many industries. They are widely used in building construction, mining, shipbuilding, fresh water supply and wastewater treatment, and construction installations for gas, liquids, and solids transfer. Our range of connecting clamps are available in different shapes: cross clamps and with sleeve, fixing bases, T terminals and swivel clamps made of technopolymer, aluminium or stainless steel.
Two-way connecting clamps
Our metal versions are available in stainless steel, natural aluminium with an option for an epoxy resin coating. The GN clamps can be used with Elesa products GN 990—aluminium and stainless steel connecting tubes. We are able to accommodate different combinations of holes upon request.
Our stainless steel tube connectors are ideal for sectors that require chemical-resistant materials. What is more, the shape of the tightening screws prevents the formation of moisture.
Alongside our standard two-way clamps, we also supply components with a locking device for extra security and peace of mind. They are available in a series of assembly options: threaded hole, ball plunger, or spring positioning plunger.
The clamp component with the product code TCC-CR is made with technopolymer—a material with all of the required durability and high mechanical performance that you enjoy with the use of metal. As technopolymer is actually a plastic, it provides these benefits along with the extra advantages of thermal insulation, lightness, coloured material, and corrosion resistance. In a choice of matte black or grey, these connecting clamps are suitable for use with tubes that have a diameter of 18 ± 0.2 and 30 ± 0.2 mm. They can be paired with hole reduction sleeve TCC-A to work with smaller diameter tubes.
You can find the full range of connecting clamps for tubes – including connecting clamp bases, sleeve supports, and sensor holder – in the Elesa catalogue.