San - Antimicrobial
Gear Lever Handles and Lever Arms for Machinery Control
Gear lever handles
Elesa lever arms are perfect for application in a host of industries and sectors. Using Elesa technology and knowledge, they are expertly-designed to increase force capability and deliver the results you need.
Made from solid steel with a choice of duroplast or technopolymer handles, their most common uses include:
- adjusting gears
- cranking, clamping, or pulling
- adjusting product flow
- actuating hydraulic valvese
- adjusting control levers
In our catalogue you will find gear levers that feature handles made the finest materials to result in a component that is both durable and comfortable to use. Our two ranges are finished with a threaded screw for easy assembly. The screw sizes run at M6, M8, M10, M12 and M14. These zinc- or chrome-plated steel arms resist corrosion while the fixed black handle ensures that the component blends in with your machinery, so both your equipment and workplace aesthetic is protected.
Lightweight yet robust, these handles are ideal for use as machinery control arms and can perform all clamping, pulling, revolving and cranking functions.
Our BL.668 series is finished with a fixed technopolymer handle. Elesa are passionate about delivering products in line with the newest innovations in technology, and technopolymer is one standout engineering advancement. As opposed to a steel handle exposed to the elements, our plastic handles are a solution that is comfortable to use, lightweight, non-magnetic, and corrosion-resistant. Using technopolymer as a replacement for metal in our handles, we can combine cutting-edge specifications with aesthetic excellence. It also means that we can accommodate requests for components with handles in different RAL colours. This customisation option is perfect for differentiating between different functions in the workplace.
Capable of making gear changing and adjusting controls a breeze, as well as much more, the Elesa range of lever arms are the perfect addition to your industrial environment.