San - Antimicrobial
T-Handles commonly used on Enclosures, Windows and Doors
T-Handles
Made to be reliable and efficient, Elesa T-Handles are available in a range of styles and colours to suit your needs. These components have been designed to provide quick and easy operation of applications that are frequently accessed. They are perfect for affixing to enclosures, windows, and doors.
Our range of handles are available in technopolymer, aluminium, or Duroplast which features an appealing glossy finish.
One of our standout products is the L.652-S series of T-safety handles. The lever features a printed push pad to characterise it as a security component. The pad enables the handle to be disengaged from the clamping element, allowing the handle to be free to rotate without compromising tightening or unscrewing in the event of accidental impacts. To tighten or unscrew, simply insert the clamping element into the body of the handle and press and turn the handle as needed. This series is available with threaded hole or threaded stud.
Our L.652-X series of adjustable handles consist of a clamping element with toothed coupling and technopolymer retaining pin, and stainless steel return spring. These changeable handles are particularly suitable for tightening when the complete rotation of the handle is difficult, or when bulk means that the manoeuvre angle is limited.
The series L.652 consists of our standard T-Handles made from strong yet lightweight technopolymer. You will find these handles in a rainbow of our trademark ELECOLORS. These modern hues make for a product that not only performs exceedingly well but is attractive and appealing. Our choice of colours are perfect for differentiating between machinery functions.
With handles with threaded screws of M5, M6, M8, M10 and M12, and blind hole sizes from 6 to M12, our collection features everything you need. Elesa is passionate about delivering quality products that utilise the best design processes and superior materials.
Thanks to our extensive online catalogue, you are just a few clicks away from the perfect component that seamlessly integrates with your machinery and work environment.