Lever Indexing Plungers for Quick Release and Heavy Loads
Lever indexing plungers
Elesa lever indexing plungers are ideal for use when rapid retraction of the piston is required. These plungers are characterised by their threaded body with bolt and lever. A good choice for rapid use where a plunger needs to be moved in and out of position quickly, they are also perfect for bearing heavy loads.
Our commitment to only using the finest materials has enabled us to deliver a range of plungers made from high quality burnished steel, stainless steel, and SUPER technopolymer. Our burnished steel ferrule with hardened end element in particular improves locking operations.Our catalogue of plungers are available in a host of options. Alongside our choice of materials, we feature elements with or without rest or retracted position.
The plunger body is available in a range of thread sizes and different dimensions. The thread sizes range from M10, M12, M16, M20, M10x1, M12x1.5, M16x1.5, to M20x1.5. Our plunger dimensions include:
- 4mm
- 5mm
- 6mm
- 8mm
- 10mm
- 12mm
- 14mm
Elesa are committed to keeping ahead of the latest advancements in engineering. We use expert knowledge and superior production methods to bring you the products you deserve. A recent feat in manufacturing is the emergence of wonder material SUPER-technopolymer. Our PMT.200 elements feature locking plungers also without locking nut, and with rest in retracted position. The products in this selection deliver a unique, lightweight component that boasts high mechanical strength. The PMT.200 product is ideal for use when the plunger must be retracted quickly.
SUPER-technopolymer is corrosion resistant and can withstand several cleaning cycles even when treated with solvents and detergents. The material features special characteristics which make it a viable alternative to metal. The SUPER-technopolymer threaded body of the PMT.200 plunger offers a low friction factor to the plunger stroke, so no lubricating maintenance is required.
Alongside our range of stainless steel elements, these technopolymer lever indexing plungers are ideal for use in areas such as food or pharmaceuticals.