San - Antimicrobial
Connecting Clamps as Two-Way, Pivoting or Twistable
Connecting clamps
Our extensive selection of connecting clamps are ideal for use across a range of industries. These high quality standard components can be used for the attachment of devices such as position sensors and photocells. Our wide-ranging elements have been designed to the excellent Elesa standard that we are renowned for.
Within our catalogue you will find products that are manufactured using the latest advancements in engineering to provide you with standard components that look great and perform brilliantly. Our durable and reliable products utilise superior materials and our unique ELECOLOR technology to result in solutions for all sectors.
Elesa connecting clamps
We supply a range of clamps with varying features to suit your needs.
In this group you will find two-way, pivoting, and twistable clamp connectors. These elements have been specially designed to be assembles without the need for drilling.
Threaded connections
These steel components can be used with aluminium profiles of sizes of 30 and 40mm to enable the assembly of levelling elements.
Simple or extensible feet
With a no-slip foot and safety locking device, these elements ensure stability even on floors that can pose a slip hazard. Within this series are extensible feet that can be used when a high gripping force is required.
Clamping kits
Made from technopolymer and aluminium, our GN and MS kits consist of:
- Base
- Two-way clamp
- Connecting tube
- Threaded bushings
The MSR series features a base with a technopolymer screw cover in one of six ELECOLORS—a selection of bright shades that allows for easy identification and increases the aesthetic value of your machinery.
Steel tube connectors
Our tube connectors are available in square or round formats with optional laser engraved precision graduations.
Alongside these standard components, you will find in our catalogue a host of accessories such as magnetic bases, sensor holders, flanged bolts, closing caps and screw covers.