San - Antimicrobial
Panel Support Brackets and Assembly Kit
Panel support brackets
Within our range of panel support brackets are standard components characterised by quality Elesa original design. We are passionate about providing you with superior products that look great and perform brilliantly.
The advantage of our elements lies in our careful design process that places productivity at the forefront. Our support brackets can be assembled without the intrusive drilling that could cause damage to the clamp. To ensure these components are reliable and durable, they are made from a combination of two high-performing materials:
- Technopolymer
- Stainless steel
The Elesa PC range includes panel support clamps made up of two technopolymer bodies connected by a joint and screw with nut for tightening. Compliant with the Machinery Directive (2006/42/CE), these components ensure operator safety. With a seat that can house a steel screw and M5 nut, our PC clamps can be assembled on profiles wider than 25mm. Our PC series also features thermoplastic elastomer pads which have been bound to the technopolymer bodies to mitigate any chance of the pad from sticking to the panel over time.
Our PPR range consists of support clamps made up of two bodies in SUPER-Technopolymer. These elements are available in black or grey to match the aesthetic of your panel. Also mountable without the need for a drill, these clamps feature a screw and nut in AISI 304 stainless steel. For extra functionality, our PPR components are available with NBR rubber anti-vibration elements to ensure perfect stability of the panel even in the presence of strong vibrations.
Alongside the range of Elesa panel support brackets, you can find our assembly kit for round tubes. This kit consists of a technopolymer adapter, a M6 zinc-plated steel threaded insert to install with a normal riveter on the tube, and a M6 cylindrical head screw. Made from lightweight technopolymer, our assembly kit can be used to construct our PC clamps on round tubes of up to 2mm thickness.
You can find our full range of support brackets and installation instructions within the Elesa catalogue.