San - Antimicrobial
Handles with Pneumatic Valves for Converting Compressed air into Action
Handles with pneumatic valve
Elesa handles with pneumatic valve are high-performing products that allow the direct command of a single or double-acting pneumatic actuator. These superior handles can assist you in converting compressed into mechanical action in an efficient and comfortable way.
Our pneumatic handles are entirely made of glass-fibre reinforced polyamide based (PA) technopolymer, or polyamide based (PA) technopolymer with tube in anodise aluminium.
Our standard handles are a versatile component that allows the direct drive of a single-acting or double acting pneumatic actuator.
Also within our range you will find pneumatic handles with 3/2 and 5/2 pneumatic valves. Our handles with 3/2 pneumatic valves are supplied complete with quick couplings for direct connection to a Ø 4mm tube. It allows direct control of a single-acting pneumatic actuator with one or two independent controls. We host a choice of models with one or two valves that are normally open or closed, so you can find the handle you need.
Elesa 5/2 pneumatic valve handles are available with one or two valves, and with the connection on the left or the right. These handles allow direct control of one or two double-acting pneumatic actuators.
All of our handles feature blind M6 holes for easy installation. The hole centre distances in our range is 132mm and 140mm.
In manufacturing our exceptional products, we use materials of the highest quality. We are committed to delivering reliable components that perform brilliantly and allow you to focus on your work. This is why we have incorporated technopolymer into the production of our pneumatic valve handles. Our range is made using innovative Ergostyle elements to result in handles that better integrate with your machinery. Our technopolymer components are branded with a subtle yet distinct trademark of five raised points to assure that you are enjoying Ergostyle quality.
We take pride in ensuring that our products not only feel great to use but also cater for a wide spectrum of applications. Our range of handles with pneumatic valve can withstand varying working temperatures and loads, so they are ideal for use across a breadth of industries.