San - Antimicrobial
Folding Handles commonly used for Lifting, Carrying and Pulling Applications
Folding handles
Elesa folding handles are extremely versatile and ideal for use across a number of sectors. We use the finest materials of technopolymer, steel, stainless steel, and aluminium to product a reliable component perfect for carrying and lifting. Elesa handles are suitable for use across a range of industries and sectors. Our recessed styles prevent the handle from protruding and posing a safety risk. This streamlined design means they are perfect for smaller spaces where you will benefit from being able to tuck the handle away.
The shapes without cavities prevent the deposit of dirt, dust and processing residues, to facilitate maximum cleaning. We have also manufactured our foldable handles to include corrosion-resistant stainless steel inserts. These are ideal for environments that require frequent cleaning, as stainless steel guarantees long-lasting quality and performance.
In our catalogue, you will find handles with four different types of assembly for a multitude of applications. Our handles come in the following types:
- Blind holes
- Pass-through holes
- Threaded screws
- For welding
We supply handles with hole sizes of 4, 4.5, and 5.5. The hole centre distances range from 34.6mm to 250mm.
Elesa products are made to not only perform beyond expectations, but to increase the aesthetic value of your equipment. Our fold-away handles tuck away into a perfectly shaped recess to act as a safety precaution that at the same time streamlines your equipment. One of our standout products, the MPE handle, is available in black, grey or in a brilliant white CLEAN version. This handle is distinguished by its remarkable lightness and particular mechanical strength.. With the light-coloured handles, you can easily identify traces of dust and dirt to eradicate with haste. This is especially advantageous in medical environments, where patients will appreciate a picture of sterility and cleanliness.
Elesa never compromises on the quality of our folding handles, so we are able to cover all bases thanks to our material and design expertise.