San - Antimicrobial
Rubber Castors and Wheels
Rubber castors and wheels
Alongside our polyurethane, technopolymer, and duroplast components are our rubber castors and wheels.
This range features a number of high-performing castors ideal for use in a host of environments. Manufactured to include features made from technopolymer, steel and stainless steel, they are available with the following carrying capacities:
- 0-1400 N
- 1401-2600 N
- 2601-5000 N
The diameters of our castors include 40mm, 50mm, 60mm, 75mm, 80mm, 100mm, 125mm, 150mm, 160mm, 180mm, and 200mm.
Our castors with steel bracket are finished with either a thermoplastic rubber or vulcanised rubber coating. They are available in a number of variations, such as with a fixed plate bracket, turning plate bracket, centre pass-through hole, and with or without brake. The optional brake is easy to operate and locks the wheel and bracket rotation to ensure optimum safety. Whether with a fixed or rotating plate, these rubber castors are designed to withstand loads up to 1800 N. The rotating plate bracket castors offer excellent manoeuvrability thanks to the presence of a double ball race and direct contact between the plate and the ball race ring with built-in pin.
If you require rubber wheels for larger loads, our medium-heavy duty castors are the ideal solution. They can withstand up to 5000 N, making them perfect for more intense industrial applications
Our RE.C7-G twin castors with turning plate bracket are suitable for use in humid environments and in the presence of medium-aggressive chemical environments. They are characterised by their double wheels covered in grey anti-trace rubber and are available with or without a threaded centre pin and brake. The optimised dimensions of the RE.C7-G twin castors ensures that they take up minimal space while delivering maximum results.
You can find the full range of Elesa rubber castors and wheels in the dedicated castors and wheels section of our online catalogue