San - Antimicrobial
Adjustable and Levelling Feet for the Support of Machinery
Adjustable and Levelling feet
As part of our levelling feet and supports range, Elesa offers a wide selection of adjustable feet for industrial machinery and structures. These components are designed to simplify machine levelling and support across a broad range of industries, helping to improve stability, alignment, and long-term performance in production environments.
To ensure durability, reliability, and low maintenance requirements, Elesa adjustable feet are manufactured using high-quality materials, including steel, stainless steel, technopolymer, and die-cast zinc alloy. Each material is selected to suit specific operating conditions, such as load requirements, hygiene standards, and exposure to moisture or chemicals.
Elesa adjustable feet are available with multiple combinations of base and stem materials, providing suitable solutions for almost any industrial application. They are designed for anchoring machinery and equipment to floor surfaces and are available in a wide range of base diameters, including 25 mm, 26 mm, 30 mm, 40 mm, 45 mm, 50 mm, 55 mm, 60 mm, 64 mm, 65 mm, 70 mm, 80 mm, 84 mm, 85 mm, 100 mm, and 125 mm. Screw sizes range from M6 to M30, allowing precise selection based on load capacity and installation requirements. Larger base diameters provide improved load distribution and stabilisation, making them ideal for heavier machinery.
For applications that require flexibility, Elesa supplies adjustable levelling feet with non-slip disks made from high-quality natural rubber. These help prevent movement and separation when machinery is exposed to vibration or repositioning. For permanent installations, ground-mounting adjustable feet are available with specially shaped bases featuring two fixing holes positioned at 180°, allowing for a secure attachment to the floor. To maintain hygiene and appearance, these bases are supplied with covered screw holes when ground mounting is not required.
The stainless steel adjustable feet range is particularly suitable for use in medical, food processing, and catering environments, where corrosion resistance and ease of cleaning are essential.
Alongside adjustable feet, the Elesa catalogue also includes compatible levelling elements and accessories, such as nuts, stems, screws, and bases. These components are designed to work together to support efficient assembly, reliable performance, and a consistent finish across industrial machinery and equipment.