San - Antimicrobial
Angle Brackets for Assembling Profile Structures
Angle brackets for profile structures
Our range of angle brackets are ideal for using to assemble aluminium structures to ensure safety in the workplace. These components have been specially designed to provide sturdy and durable affixing, no matter what industry you are in. Our range of L-shaped brackets provide a secure join between two pieces of material at right angles. Elesa brackets are reliable components ideal for either heavy duty or domestic use, thanks to the super strength of the following quality materials:
- Technopolymer
- Aluminium
- Steel
To help you find the perfect angle brackets for profile structure, we have designed a range with varying features.
SQT
The components in our SQT series are made using glass-fibre reinforced polyamide based technopolymer to result in a lightweight bracket that still boasts super strength. This range is finished in a grey matte colour, and includes brackets with two slots for M8 screws, two holes for M8 screws and centring slides, and with slot and hole for M8 screws and centring slides. When assembling these brackets, we recommend the screw type UNI 9327.
SQMA
This aluminium range features brackets in natural aluminium, or with an epoxy resin coating in either matte black or matte grey.
SQMF
The SQMF series includes brackets with round screw holes. These components are available in natural aluminium, or with an epoxy resin coating in either matte black or matte grey.
GN 970
This versatile range of steel and aluminium brackets perform many uses. GN 970 brackets are used for the connection and right angle fixing of panels or covers.
They are available in a number of finishes. Our burnished steel components can feature holes, no holes, or holes and slotted holes. This range is also available with a matte aluminium finish and holes, no holes, or holes and slotted holes.
For the full range of Elesa angle brackets for profile structures and further information and technical data, consult our extensive online catalogue.