San - Antimicrobial
Spring Mounts and Wire Rope Isolators
Spring mounts and wire rope isolators
Within our extensive range of vibration mounts are two elements that can be used across industries. Our spring mounts, made from rubber and steel, are generally used for vibration isolation in compression. These components are necessary to isolate all machinery that has reciprocating or rotating parts. These parts create vibration through the imbalance of the moving parts.
Reducing vibration in work environments is crucial, as these preventable shudders and trembles can cause noise pollution, malfunctioning and reduction of the machine lifespan and that of surrounding machines, and damage to the health of operators. To mitigate these issues, it is important to install these mounts to isolate vibrations.
Our AVM mounts are composed of rubber body, steel spring and plate, and aluminium spring caps. They are particularly suitable for use with HVAC, compressors, refrigeration units, centrifuges, crushers, vibrating screens and generators. Elesa are passionate about meeting your needs with our wide range of standard components.
If you require AVM mounts with special executions, simply get in touch. We are happy to accommodate the following variations on request:
- Vibration dampers with one spring, with pins or threaded holes with a baseplate
- Vibration dampers with spring, with two plates
- Vibration dampers with spring, with one or two plates and pins for transport
Also in our range are wire rope isolators made from stainless steel. These are generally used for isolating vibrations and shock absorption, where axial holding force, resistance to compression, and shear force is required. Our AVC rope isolators are available with four, six, or eight coils. These components are particularly suitable for use with HVAC, pumps, purification and desalination plants, instrumentation panels, and in the railway, naval, and military industries.
As with our AVM mounts, we are able to provide our AVC rope isolators with the following special executions on request:
- Vibration dampers with cable with AISI 304 stainless steel bars
- Vibration dampers with cable with aluminium bars with chromium passivation
For our range of Elesa spring mounts and wire rope isolators, take a look at our online catalogue.