VVG Elliptical vacuum cups with double bellow

With support, rubber

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Vacuum cup in oil-proof rubber (NBR), natural (NR), or silicone (VMQ).

Aluminium support.

Standard executions

  • VVG-A: oil-proof rubber.
  • VVG-N: natural rubber.
  • VVG-S: silicone rubber.
General information

Features and applications

The elliptical shape makes them suitable for gripping, handling, and clipping materials or products with elongated surfaces.

The bellows shape means that when in contact with the surface of the load the vacuum cup folds quickly on itself, lifting the load from the support surface.

They are used in many sectors including paper converting (for cardboard cases or boxes), ceramic sector (tiles or bricks) and with iron or stainless steel profiles or sheets.

See Technical Data for vacuum cups.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT