San - Antimicrobial
With support, rubber
Material
Vacuum cup in oil-proof rubber (NBR), natural (NR), or silicone (VMQ).
Aluminium support.
Standard executions
- VVG-A: oil-proof rubber.
- VVG-N: natural rubber.
- VVG-S: silicone rubber.
Features and applications
The elliptical shape makes them suitable for gripping, handling, and clipping materials or products with elongated surfaces.
The bellows shape means that when in contact with the surface of the load the vacuum cup folds quickly on itself, lifting the load from the support surface.
They are used in many sectors including paper converting (for cardboard cases or boxes), ceramic sector (tiles or bricks) and with iron or stainless steel profiles or sheets.